2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SB741S19AAL

Expand Table
EN
1/5
Part No.
PN
Rack Width
RW [英寸]
Rack Width
RWMM [mm]
Material
MAT
Finish
FINISH
A
A [英寸]
A
AMM [mm]
B
B [英寸]
B
BMM [英寸]
C
C [英寸]
C
CMM [mm]
Weight
WT [Lbs.]
Weight
WTKG [kg]
Level of Details
LOD
1
2
SB741S19AAL
19
482
Aluminum
Brushed
17.43
442.722
18.3125
465
16.5
419
5.0
2.2
High Level of Details
SB741S23AAL
23
584
Aluminum
Brushed
21.43
544.322
22.3125
566
20.5
521
5.9
2.7
High Level of Details
顯示壓縮表示 (2 konfigurierbares Produkt)
ShorttextNetwork Equipment Racks & Accessories
上次修改04.12.2025 13:06:03
單位

分類

CNS

CNSPHYPROP Physical Properties
Mass5.0
CNSERPBASE Object Properties